??
Catalog navigation
CAD model selection
Selectable products: 1
5853.600(2)
HELP_VARIABLE
Company
Rittal
Description
System enclosures VX SE - Stainless steel
Bill of material
5853.600(2)
BEST
5853.600
DETAIL
BEZ1
Designation 1
System enclosures VX SE
BEZ2
Designation 2
Stainless steel, 1.4301
BEZ3
Designation 3
one door
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
144.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.