??
Catalog navigation
CAD model selection
Selectable products: 1
5850.680(2)
HELP_VARIABLE
Company
Rittal
Description
IP 66 / NEMA 4X - VX SE Standalone Enclosure
Bill of material
5850.680(2)
BEST
Model No.
5850.680
DETAIL
BEZ1
Short name
System enclosures VX SE
BEZ2
Designation 2
IP 66 / NEMA 4X
BEZ3
Designation 3
Stainless steel, 1.4301
B
Width
600 mm
H
Height
1600 mm
T
Depth
400 mm
F
Mounting plate width
499 mm
G
Mounting plate height
1496 mm
GEW
Weight
103.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D