??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
5850.600(2)
HELP_VARIABLE
Company
Rittal
Description
System enclosures VX SE - Stainless steel
Bill of material
5850.600(2)
BEST
5850.600
DETAIL
BEZ1
Designation 1
System enclosures VX SE
BEZ2
Designation 2
Stainless steel, 1.4301
BEZ3
Designation 3
one door
B
Width
600 mm
H
Height
1600 mm
T
Depth
400 mm
F
Mounting plate width
499 mm
G
Mounting plate height
1496 mm
GEW
Weight
92.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D