??
Catalog navigation
CAD model selection
Selectable products: 1
5834.680(2)
HELP_VARIABLE
Company
Rittal
Description
IP 66/NEMA 4 - VX SE Standalone Enclosure
Bill of material
5834.680(2)
BEST
Model No.
5834.680
DETAIL
BEZ1
Short name
System enclosures VX SE
BEZ2
Designation 2
IP 66 / NEMA 4
BEZ3
Designation 3
sheet steel
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
152.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.