??
Catalog navigation
CAD model selection
Selectable products: 1
5824.600(2)
HELP_VARIABLE
Company
Rittal
Description
VX SE Standalone Enclosure - Sheet steel
Bill of material
5824.600(2)
BEST
Model No.
5824.600
DETAIL
BEZ1
Designation 1
System enclosures VX SE
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
two doors
B
Width
1200 mm
H
Height
1800 mm
T
Depth
300 mm
F
Mounting plate width
1099 mm
G
Mounting plate height
1696 mm
GEW
Weight
169.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.