??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
5528.151(2)
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, assembled
Bill of material
5528.151(2)
BEST
Model No.
5528.151
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with glazed door, pre-configured, with 482.6 mm (19") mounting frame
B
Width
600 mm
H
Height
1900 mm
T
Depth
800 mm
HE
38
GEW
Weight
132.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.