??
Catalog navigation
CAD model selection
Selectable products: 1
5527.790(2)
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - Glazed door, without interior design, degree of protection IP 55
Bill of material
5527.790(2)
BEST
Model No.
5527.790
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with glazed door, IP 55, empty enclosure
B
Width
600 mm
H
Height
1800 mm
T
Depth
600 mm
GEW
Weight
71.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.