??
Catalog navigation
CAD model selection
Selectable products: 1
5513.131(2)
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, IP 55
Bill of material
5513.131(2)
BEST
Model No.
5513.131
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with glazed door, IP 55, with 482.6 mm (19") mounting frame
B
Width
600 mm
H
Height
2200 mm
T
Depth
1000 mm
HE
47
GEW
Weight
116.200 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.