??
Catalog navigation
CAD model selection
Selectable products: 1
5507.110
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - vented door, 19" mounting profiles
Bill of material
5507.110
BEST
Model No.
5507.110
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with vented door, with 482.6 mm (19") mounting angles
B
Width
800 mm
H
Height
2000 mm
T
Depth
800 mm
HE
42
GEW
Weight
87.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.