??
Catalog navigation
CAD model selection
Selectable products: 1
5502.570
HELP_VARIABLE
Company
Rittal
Description
Gland plate set multi-piece - solid for TS IT
Bill of material
5502.570
BEST
Model No.
5502.570
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Gland plate set multi-piece
BEZ2
Designation 2
solid for TS IT
BEZ3
Designation 3
for enclosure width 800 mm, enclosure depth 1200 mm
VE
Packs of
1 set
GEW
Weight
9.000 kg
CNSECLASS51
27-18-20-40
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.