??
Catalog navigation
CAD model selection
Selectable products: 1
5502.350
HELP_VARIABLE
Company
Rittal
Description
Gland plate, one-piece, vented - for TS, TS IT
Bill of material
5502.350
BEST
Model No.
5502.350
INFOWWW
webseite
webseite
BEZ1
Designation 1
Gland plate, one-piece, vented, with cable entry
BEZ2
Designation 2
for TS, TS IT
BEZ3
Designation 3
for cabinet width 800 mm, cabinet depth 1000 mm
B
For cabinet width
800 mm
T
For cabinet depth
1000 mm
VER
Packs of
1 Pcs.
GEW
Weight
7.000 kg
CNSECLASS51
27-18-92-40
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.