??
Catalog navigation
CAD model selection
Selectable products: 1
5502.255
HELP_VARIABLE
Company
Rittal
Description
Cable entry panel - 482,6 mm (19'')
Bill of material
5502.255
BEST
Model No.
5502.255
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable entry panel, 1HE
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with brush insert
H
Height
44.1 mm
HE
U
1
VE
Packs of
1 pc(s).
GEW
Weight
0.486 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D