??
Catalog navigation
CAD model selection
Selectable products: 1
5502.225
HELP_VARIABLE
Company
Rittal
Description
Cable management panel with cable routing bars - 482,6 mm (19˝)
Bill of material
5502.225
BEST
Part Number
5502.225
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management panel, 1U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with cable routing bars 80 mm, RAL 9005
HE
U
1
VE
Packs of
1 pc(s).
GEW
Weight
0.632 kg
CNSECLASS51
27-18-21-24
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-92-65
CNSETIM40
EC002624
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.