??
Catalog navigation
CAD model selection
Selectable products: 1
5502.205
HELP_VARIABLE
Company
Rittal
Description
Cable management panel - with steel rings
Bill of material
5502.205
BEST
Part Number
5502.205
INFOWWW
webseite
webseite
BEZ1
Designation 1
Cable management panel, 1U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with steel rings 40x55 mm, RAL 9005
HE
U
1
H
Height
44.1 mm
H1
Ring height
40 mm
T1
Ring depth
55 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.760 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.