??
Catalog navigation
CAD model selection
Selectable products: 1
5502.102
HELP_VARIABLE
Company
Rittal
Description
Cable duct for TS IT - Cable duct for TS IT
Bill of material
5502.102
BEST
Model No.
5502.102
BEZ1
Designation 1
Cable duct 47U mm
BEZ2
Designation 2
for TS IT mm
BEZ3
Designation 3
for enclosure height 2200 mm mm
H
Height
2089 mm
CNSECLASS51
27-18-92-24
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.