??
Catalog navigation
CAD model selection
Selectable products: 1
5501.865
HELP_VARIABLE
Company
Rittal
Description
Air baffle plates - for TS IT 482.6 mm (19") mounting frames
Bill of material
5501.865
BEST
Part Number
5501.865
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air baffle plate
BEZ2
Designation 2
for TS IT 482.6 mm (19") mounting frames
B
For enclosures width
800 mm
H
For enclosure height
1200 mm
VE
Packs of
1 pc(s).
GEW
Weight
6.000 kg
CNSECLASS51
27-18-25-01
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.