??
Catalog navigation
CAD model selection
Selectable products: 1
5501.675(400)
HELP_VARIABLE
Company
Rittal
Description
Component shelf, pull-out - 482,6 mm (19˝) für TS IT
Bill of material
5501.675(400)
BEST
Model No. SZ
5501.675
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelves, pull-out
BEZ2
Designation 2
For mounting between two 19 "mounting angles TS IT
BEZ3
Designation 3
Distance between levels 400 - 600 mm
EA
Distance between levels
mm
Enter value for EA
Distance between levels
mm
cm
inch
ft
BB
Load
50 kg
T
Depth
500 mm
VE
Packs of
1 set
GEW
Weight
6.200 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.