??
Catalog navigation
CAD model selection
Selectable products: 1
5501.665(600)
HELP_VARIABLE
Company
Rittal
Description
Component shelf, static installation - 482.6 mm (19 ˝), depth-variable for TS IT
Bill of material
5501.665(600)
BEST
Model No.
5501.665
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf, depth-adjustable
BEZ2
Designation 2
For mounting between two 19 "mounting angles TS IT
BEZ3
Designation 3
Fixed installation, Distance between levels 600 - 900 mm
EA
Distance between levels
mm
Enter value for EA
Distance between levels
mm
cm
inch
ft
BB
Load
50 kg
VE
Packs of
1 set
GEW
Weight
4.640 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D