??
Catalog navigation
CAD model selection
Selectable products: 1
5501.635
HELP_VARIABLE
Company
Rittal
Description
Component shelf, pull-out, 2 U - for one 482.6 mm (19") mounting level
Bill of material
5501.635
BEST
Model No. SZ
5501.635
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf, pull-out, 2 U
BEZ2
Designation 2
for one 482.6 mm (19") mounting level
B
Contact surface Width
430 mm
T
Contact surface Depth
300 mm
BB
Load capacity (static)
250 N
VE
Packs of
1 pc(s).
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D