??
Catalog navigation
CAD model selection
Selectable products: 1
5501.480(600)
HELP_VARIABLE
Company
Rittal
Description
Depth-variable slide rails - 482,6 mm (19˝) für TS IT, 80/150 kg
Bill of material
5501.480(600)
BEST
Model No. SZ
5501.480
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Slide rails
BEZ2
Designation 2
for TS IT
BEZ3
Designation 3
variable slide rails, 19"-distance 600 - 900 mm
EA
19" distance between levels
mm
Enter value for EA
19" distance between levels
mm
cm
inch
ft
B
Load capacity
150 kg
VE
Packs of
2
GEW
Weight
3.750 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.