??
Catalog navigation
CAD model selection
Selectable products: 1
5501.450
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - for TS IT, 80 kg
Bill of material
5501.450
BEST
Part Number
5501.450
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Slide rails
BEZ2
Designation 2
for TS IT
BEZ3
Designation 3
Static installation
EA
19" distance between levels
745 mm
L
Length
675 mm
VE
Packs of
2
GEW
Weight
2.000 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.