??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
5501.242
HELP_VARIABLE
Company
Rittal
Description
Mounting frame, 482.6 mm (19˝) - for TS, TS IT
Bill of material
5501.242
BEST
Part Number
5501.242
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Mounting frame, 482.6 mm (19˝)
BEZ2
Designation 2
for TS, TS IT
B
Width
600 mm
H
Height
1800 mm
EL
Installation position
front
VE
Packs of
1 pc(s).
GEW
Weight
13.000 kg
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.