??
Catalog navigation
CAD model selection
Selectable products: 1
5501.060
HELP_VARIABLE
Company
Rittal
Description
Side panel, divided - for TS-IT
Bill of material
5501.060
BEST
Part Number
5501.060
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Side panels, divided
BEZ2
Designation 2
for TS IT
H
For enclosures height
2200 mm
T
For enclosures depth
1000 mm
VE
Packs of
1
GEW
Weight
19.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.