??
Catalog navigation
Výběr CAD modelu
Available products: 1
5386.050(2)
HELP_VARIABLE
Company
Rittal
Description
VX SE - PC enclosure systems - Sheet steel
Bill of material
5386.050(2)
BEST
Model No.
5386.050
DETAIL
BEZ1
Designation 1
VX SE - PC enclosure systems, Sheet
BEZ2
Designation 2
monitor door, keyboard drawer, component shelf
BEZ3
Designation 3
the use for monitors up to 24 "
B
Width
800 mm
H
Height
1600 mm
T
Depth
636 mm
GEW
Weight
117.600 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.