??
Catalog navigation
CAD model selection
Selectable products: 1
5381.830(2)
HELP_VARIABLE
Company
Rittal
Description
Cable management enclosure - for VX IT
Bill of material
5381.830(2)
BEST
Part number
5381.830
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Cable management rack VX IT
BEZ2
Designation 2
For routing, fixing and storing cables or as empty housing in uneven LCP installations
BEZ3
Designation 3
Sheet steel, Enclosure: RAL 7035, Front: RAL 9005
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
HE
HE/U
42
GEW
Weight
28.82 kg
CNSECLASS51
27-18-02-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.