??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
5368.050(2)
HELP_VARIABLE
Company
Rittal
Description
VX SE - PC enclosure systems - Sheet steel
Bill of material
5368.050(2)
BEST
Model No.
5368.050
DETAIL
BEZ1
Designation 1
VX SE - PC enclosure systems, Sheet
BEZ2
Designation 2
monitor door, keyboard drawer, component shelf
BEZ3
Designation 3
-
B
Width
600 mm
H
Height
1600 mm
T
Depth
836 mm
GEW
Weight
111.000 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.