??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 1, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
5335.816
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack dynamic - vented
Bill of material
5335.816
BEST
Part number
5335.816
DETAIL
BEZ1
Designation 1
VX IT Rack dynamic RAL 7035
BEZ2
Designation 2
52 U vented
B
Width
800 mm
H
Height
2450 mm
T
Depth
1000 mm
HE
HE/U
52
GEW
Weight
116.100 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.