??
Catalog navigation
CAD model selection
Selectable products: 1
5333.816
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack dynamic - vented
Bill of material
5333.816
BEST
Part number
5333.816
DETAIL
BEZ1
Designation 1
VX IT Rack dynamic RAL 7035
BEZ2
Designation 2
52 U vented
B
Width
800 mm
H
Height
2450 mm
T
Depth
1200 mm
HE
HE/U
52
GEW
Weight
121.700 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.