??
Catalog navigation
CAD model selection
Selectable products: 1
5327.190(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT empty enclosure RAL 7035 - with glazed door, closed IP55
Bill of material
5327.190(2)
BEST
Part number
5327.190
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX IT empty enclosure RAL 7035
BEZ2
Designation 2
with glazed door, closed IP55
B
Width
600 mm
H
Height
1800 mm
T
Depth
600 mm
GEW
Weight
68.0 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.