??
Catalog navigation
CAD model selection
Selectable products: 1
5314.126(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack standard - with glazed door, closed
Bill of material
5314.126(2)
BEST
Part number
5314.126
DETAIL
BEZ1
Designation 1
VX IT Rack standard RAL 7035
BEZ2
Designation 2
47 U with glazed door, closed
B
Width
800 mm
H
Height
2200 mm
T
Depth
1000 mm
HE
HE/U
47
GEW
Weight
115.0 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.