??
Catalog navigation
CAD model selection
Selectable products: 1
5311.116(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack standard - vented
Bill of material
5311.116(2)
BEST
Part number
5311.116
DETAIL
BEZ1
Designation 1
VX IT Rack standard RAL 7035
BEZ2
Designation 2
42 U vented
B
Width
800 mm
H
Height
2000 mm
T
Depth
1200 mm
HE
HE/U
42
GEW
Weight
101.0 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D