??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
5308.813
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack dynamic - vented
Bill of material
5308.813
BEST
Part number
5308.813
DETAIL
BEZ1
Designation 1
VX IT Rack dynamic RAL 7035
BEZ2
Designation 2
42 U vented
B
Width
600 mm
H
Height
2000 mm
T
Depth
1000 mm
HE
HE/U
42
GEW
Weight
83.600 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Visualização
Baixar CAD
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.