??
Catalog navigation
CAD model selection
Selectable products: 1
5302.201
HELP_VARIABLE
Company
Rittal
Description
IT Ventilation panel 19", 1 U - IT Ventilation panel 19", 1 U
Bill of material
5302.201
BEST
Model No.
5302.201
BEZ1
Designation 1
IT Ventilation panel 19", 1 U, RAL 9005
VE
Packs of
3 pc(s).
GEW
Weight
0.000 kg
CNSECLASS51
27-18-25-90
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D