??
Catalog navigation
CAD model selection
Selectable products: 1
5302.200
HELP_VARIABLE
Company
Rittal
Description
IT Blanking panel 19", 1 U - IT Blanking panel 19", 1 U
Bill of material
5302.200
BEST
Model No.
5302.200
BEZ1
Designation 1
IT Blanking panel 19", 1 U
BEZ2
Designation 2
tool-free attachment, RAL 9005
VE
Packs of
10 pc(s).
GEW
Weight
0.000 kg
CNSECLASS51
27-18-10-04
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D