??
Catalog navigation
CAD model selection
Selectable products: 1
5302.166(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT depht rails, for 19" dynamic - VX IT depht rails, for 19" dynamic
Bill of material
5302.166(2)
BEST
Model No.
5302.166
DETAIL
Detail
BEZ1
Designation 1
VX IT depht rails, for 19" dynamic
BEZ2
Designation 2
WxD: 600x1200 mm
B
For enclosures Width
600 mm
T
For enclosures depth
1200 mm
VE
Packs of
2
GEW
Weight
7.100 kg
CNSECLASS51
27-18-92-52
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.