??
Catalog navigation
CAD model selection
Selectable products: 1
5302.164(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT depht rails, for 19" dynamic - VX IT depht rails, for 19" dynamic
Bill of material
5302.164(2)
BEST
Model No.
5302.164
DETAIL
Detail
BEZ1
Designation 1
VX IT depht rails, for 19" dynamic
BEZ2
Designation 2
WxD: 700/800x1200 mm
B
For enclosures Width
700/800 mm
T
For enclosures depth
1200 mm
VE
Packs of
4
GEW
Weight
12.500 kg
CNSECLASS51
27-18-92-52
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.