??
Catalog navigation
CAD model selection
Selectable products: 1
5302.160
HELP_VARIABLE
Company
Rittal
Description
VX IT Mounting Bracket - for 19"
Bill of material
5302.160
BEST
Model No.
5302.160
BEZ1
Designation 1
VX IT Mounting Bracket for 19" profilerail dynamic
BEZ2
Designation 2
W: 600 mm
B
For enclosures Width
600 mm
VE
Packs of
4
GEW
Weight
0.808 kg
CNSECLASS51
27-18-92-08
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.