??
Catalog navigation
CAD model selection
Selectable products: 1
5302.156(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT 19" mounting angles, dynamic, front - VX IT 19" mounting angles, dynamic, front
Bill of material
5302.156(2)
BEST
Model No.
5302.156
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX IT 19" mounting angles, dynamic, front
BEZ2
Designation 2
47 U
H
For enclosures Height
2200 mm
VE
Packs of
2
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.