??
Catalog navigation
CAD model selection
Selectable products: 1
5302.153(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT 19" mounting angles, dynamic rear - VX IT 19" mounting angles, dynamic rear
Bill of material
5302.153(2)
BEST
Model No.
5302.153
DETAIL
Detail
BEZ1
Designation 1
VX IT 19" mounting angles, dynamic rear
BEZ2
Designation 2
38 U
H
For enclosures Height
1800 mm
VE
Packs of
2
GEW
Weight
12.320 kg
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D