??
Catalog navigation
CAD model selection
Selectable products: 1
5302.123
HELP_VARIABLE
Company
Rittal
Description
Mounting angles additional fastening attachment - for VX IT 482.6 mm (19") mounting angles, standard
Bill of material
5302.123
BEST
Part Number
5302.123
INFOWWW
webseite
webseite
BEZ1
Designation 1
Mounting angles additional fastening attachment for VX IT 482.6 mm (19") mounting angles, standard
BEZ2
Designation 2
For fixing the 482.6 mm (19") mounting angle, standard, onto the outer mounting level
BEZ3
Designation 3
Sheet steel, painted, RAL 9005
B
Width
600 mm
VE
Packs of
2
GEW
Weight
0.260 kg
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D