??
Catalog navigation
CAD model selection
Selectable products: 1
5302.120(2)
HELP_VARIABLE
Company
Rittal
Description
Cable route - for VX IT
Bill of material
5302.120(2)
BEST
Model No.
5302.120
DETAIL
BEZ1
Designation 1
Cable route for VX IT
BEZ2
Designation 2
145x2000 mm
B
Width
144.5 mm
H
For enclosures height
2000 mm
VE
Packs of
1 Pcs.
GEW
Weight
4.750 kg
CNSECLASS51
27-18-92-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D