??
Catalog navigation
CAD model selection
Selectable products: 1
5302.052
HELP_VARIABLE
Company
Rittal
Description
Cable channel - for TS IT
Bill of material
5302.052
BEST
Model No.
5302.052
BEZ1
Designation 1
Cable duct, 42 U for TS IT
BEZ2
Designation 2
H:2000 with MR
BEZ3
Designation 3
H:2200 with profile rails
H
Height
1869.0 mm
GEW
Weight
8.560 kg
CNSECLASS51
27-18-92-24
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.