??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
5302.031
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - for VX IT, 200 kg
Bill of material
5302.031
BEST
Model No.
5302.031
BEZ1
Designation 1
Slide rails, static installation VX IT
BEZ2
Designation 2
Distance between levels 420/445
BEZ3
Designation 3
200kg, 2U
L
Length
335 mm
VE
Packs of
2 pc(s).
GEW
Weight
0.010 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D