??
Catalog navigation
CAD model selection
Selectable products: 1
5302.020(2)
HELP_VARIABLE
Company
Rittal
Description
Combi-Rail for VX IT - Combi-Rail for VX IT
Bill of material
5302.020(2)
BEST
Model No.
5302.020
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Combi-Rail for VX IT, W/D 600 mm
BEZ2
Designation 2
sheet steel, zinc-plated
BT
For enclosure width/ depth
600 mm
L
Length
540 mm
GEW
Weight
1.508 kg
CNSECLASS51
27-18-92-50
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D