??
Catalog navigation
CAD model selection
Selectable products: 1
5302.000(VERS=1)
HELP_VARIABLE
Company
Rittal
Description
VX IT Air baffle plate - for 19" dynamic
Bill of material
5302.000(VERS=1)
BEST
Model No.
5302.000
VERS
Mounting options
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX IT Air baffle plate
BEZ2
Designation 2
WxH: 600x1200
BEZ3
Designation 3
for 19" dynamic
B
For enclosures width
600 mm
H
For enclosure height
1200 mm
VE
Packs of
1 Pcs.
GEW
Weight
0.000 kg
CNSECLASS51
27-18-25-01
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.