??
Catalog navigation
CAD model selection
Selectable products: 1
5301.518
HELP_VARIABLE
Company
Rittal
Description
Roller module - for VX IT
Bill of material
5301.518
BEST
Model No.
5301.518
BEZ1
Designation 1
Roller module for VX IT, W 800 mm, dynamic load 1000 kg
B
For enclosures width
800 mm
VE
Packs of
2 pc(s).
GEW
Weight
12.000 kg
CNSECLASS51
27-18-92-51
CNSECLASS70
27-18-92-62
CNSECLASS80
27-18-92-62
CNSETIM40
EC002621
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.