??
Catalog navigation
CAD model selection
Selectable products: 1
5301.516
HELP_VARIABLE
Company
Rittal
Description
Roller module - for VX IT
Bill of material
5301.516
BEST
Model No.
5301.516
BEZ1
Designation 1
Roller module for VX IT, W 600 mm, dynamic load 1000 kg
B
For enclosures width
600 mm
VE
Packs of
2 pc(s).
GEW
Weight
10.000 kg
CNSECLASS51
27-18-92-51
CNSECLASS70
27-18-92-62
CNSECLASS80
27-18-92-62
CNSETIM40
EC002621
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D