??
Catalog navigation
CAD model selection
Selectable products: 1
5301.303
HELP_VARIABLE
Company
Rittal
Description
VX IT partition - vertically divided
Bill of material
5301.303
BEST
Part Number
5301.303
BEZ1
Designation 1
VX IT partition, vertically divided
BEZ2
Designation 2
screwed, for HxD: 2200x1200 mm, galvanised sheet steel
H
For enclosures height
2200 mm
T
For enclosures depth
1200 mm
GEW
Weight
33.000 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-92-34
CNSETIM40
EC002525
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.