??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
5301.287
HELP_VARIABLE
Company
Rittal
Description
VX IT partition - in one-pice, slide-in
Bill of material
5301.287
BEST
Part Number
5301.287
BEZ1
Designation 1
VX IT partition in one-pice, slide-in
BEZ2
Designation 2
for HxD: 2200x1000 mm, galvanised sheet steel
H
For enclosures height
2200 mm
T
For enclosures depth
1000 mm
GEW
Weight
30.000 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-92-34
CNSETIM40
EC002525
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D