??
Catalog navigation
CAD model selection
Selectable products: 1
5301.281
HELP_VARIABLE
Company
Rittal
Description
VX IT partition - in one-pice, slide-in
Bill of material
5301.281
BEST
Part Number
5301.281
BEZ1
Designation 1
VX IT partition in one-pice, slide-in
BEZ2
Designation 2
for HxD: 2000x1200 mm, galvanised sheet steel
H
For enclosures height
2000 mm
T
For enclosures depth
1200 mm
GEW
Weight
32.000 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-92-34
CNSETIM40
EC002525
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.